
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
KT-211-W-UL - Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc
Globe & Angle Valves
The NIBCO® bronze globe 175 PSI WWP valve features a screw-in bonnet with integral seat and renewable seat disc. The seat disc is available in Buna-N material. It is equipped with female threaded ends for ease of installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in fire protection applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL2L01B KT-211-W-UL - Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc |
![]() NL2L01C KT-211-W-UL - Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc |
![]() NL2L01D KT-211-W-UL - Globe Valve - Bronze, Fire Protection, Buna-N Seat Disc |
|||
UPC Code | N/A 039923624215 | N/A 039923624222 | N/A 039923624239 | |||
Type | N/A Globe Valve | |||||
Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||
Material | N/A Bronze | |||||
Stem Material | N/A | |||||
Wedge Material | N/A | |||||
Valve Operator Material | N/A | |||||
Valve Operator | N/A Standard Handwheel | |||||
Description | N/A KT211WUL 1 1/4 UL SCRD GLOBE | N/A KT211WUL 1 1/2 UL SCRD GLOBE | N/A KT211WUL 2 UL SCRD GLOBE | |||
Turns/Operation | N/A Multi-Turn | |||||
Weight | N/A 3.549 lb | N/A 5.490 lb | N/A 8.252 lb | |||
|