
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PF311-Y - Angle Valve - Bronze, 200 PSI, Integral Seat
Globe & Angle Valves
The NIBCO® bronze angle valve features a screw-in bonnet with integral seat and renewable seat and disc. The seat and disc is available in PTFE. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() NF4K006 Press Angle Valves |
![]() NF4K008 Press Angle Valves |
![]() NF4K00A Press Angle Valves |
![]() NF4K00B Press Angle Valves |
![]() NF4K00C Press Angle Valves |
|||||
UPC Code | N/A 039923256232 | N/A 039923256249 | N/A 039923256256 | N/A 039923256263 | N/A 039923256270 | |||||
Material Type | N/A ZERT | |||||||||
X-Distribution Chain Material Status | N/A Z2, MTO Made to order | |||||||||
All Type of Item | N/A Valve | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Valve Multi-Turn Bonnet Design | N/A Screw-in Bonnet | |||||||||
Description | N/A PF311Y 1/2 ANGLE W/PTFE & FEMALE PRS END | N/A PF311Y 3/4 ANGLE W/PTFE & FEMALE PRS END | N/A PF311Y 1 ANGLE W/PTFE & FEMALE PRS END | N/A PF311Y 11/4 ANGLE W/PTFE & FEMALE PRS EN | N/A PF311Y 11/2 ANGLE W/PTFE & FEMALE PRS EN | |||||
*Brand Name | N/A NIBCO® Press System® | |||||||||
Type | N/A Angle Valve | |||||||||
Connection Type | N/A Female Press x Female Press | |||||||||
Stem Material | N/A | |||||||||
Weight | N/A 1.066 lb | N/A 1.941 lb | N/A 3.123 lb | N/A 4.214 lb | N/A 5.441 lb | |||||
Ball Material | N/A | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Class | N/A | |||||||||
Schedule | N/A | |||||||||
|