
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
MJ-619-RWS - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint
Gate Valves
The NIBCO® resilient wedge ductile iron gate valve features mechanical joint end connections for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves may be operated with a hand-wheel. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NSBC16XF MJ-619-RWS - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint |
![]() NSAC16H MJ-619-RWS - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint |
![]() NSAC16K MJ-619-RWS - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint |
![]() NSAC16L MJ-619-RWS - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint |
![]() NSAC16M MJ-619-RWS - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint |
|||||
UPC Code | N/A 039923383990 | N/A 039923366771 | N/A 039923366788 | N/A 039923366795 | N/A 039923366801 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 3 | N/A 4 | N/A 6 | N/A 8 | N/A 10 | |||||
Connection Type | N/A MJ - Mechanical Joint | |||||||||
Seat Material | N/A EPDM Rubber | |||||||||
Material | N/A Ductile Iron | |||||||||
Description | N/A MJ-619-RWS 3 LF MJ RW GATE VLV W/HW 300 | N/A MJ-619-RWS 4 LF MJ GATE VLV W/HW300 | N/A MJ-619-RWS 6 LF MJ GATE VLV W/HW300 | N/A MJ-619-RWS 8 LF MJ GATE VLV W/HW300 | N/A MJ-619-RWS 10 LF MJ GATE VLV W/HW300 | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 35.270 lb | N/A 72.750 lb | N/A 101.410 lb | N/A 147.710 lb | N/A 235.900 lb | |||||
|