
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Threaded
Gate Valves
The solid wedge, integral seats and bi-directional service make the gate valve a good choice for a broad range of services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL0J0X4 T-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Threaded |
![]() NL0J0X5 T-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Threaded |
![]() NL0J0X6 T-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Threaded |
![]() NL0J0X8 T-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Threaded |
![]() NL0J0XA T-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Threaded |
|||||
UPC Code | N/A 039923354990 | N/A 039923355003 | N/A 039923309877 | N/A 039923309884 | N/A 039923309891 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
Material | N/A Lead Free Silicon Bronze | |||||||||
Description | N/A T113-LF 1/4 THD 300 CWP NRS GATE BRZ | N/A T113-LF 3/8 THD 300 CWP NRS GATE BRZ | N/A T113-LF 1/2 THD 300 CWP NRS GATE BRZ | N/A T113-LF 3/4 THD 300 CWP NRS GATE BRZ | N/A T113-LF 1 THD 300 CWP NRS GATE BRZ | |||||
Turns / Operation | N/A Multi-Turn | |||||||||
Seat / Seal Material | N/A Bronze | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Operation Type | N/A Standard Handwheel | |||||||||
Weight | N/A 0.738 lb | N/A 0.713 lb | N/A 0.820 lb | N/A 1.100 lb | N/A 1.820 lb | |||||
|