
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-104-O - Gate Valve - Bronze, Fire Protection, Outside Screw and Yoke
Gate Valves
The NIBCO® bronze gate valve features a screw-over bonnet, female threaded ends and outside screw and yoke (OS&Y) stem/bonnet construction. It is FM Approved and tested and listed by Underwriters Laboratories of the US and Canada (UL/ULC) to be used in automatic sprinkler systems as a control valve. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NL03L06 T-104-O - Gate Valve - Bronze, Fire Protection, Outside Screw and Yoke |
NL03L08 T-104-O - Gate Valve - Bronze, Fire Protection, Outside Screw and Yoke |
NL03L0A T-104-O - Gate Valve - Bronze, Fire Protection, Outside Screw and Yoke |
NL03L0B T-104-O - Gate Valve - Bronze, Fire Protection, Outside Screw and Yoke |
NL03L0C T-104-O - Gate Valve - Bronze, Fire Protection, Outside Screw and Yoke |
|||||
UPC Code | N/A 039923611246 | N/A 039923611253 | N/A 039923611260 | N/A 039923611277 | N/A 039923611284 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Stem Material | N/A | |||||||||
Valve Operator Material | N/A | |||||||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A Standard Handwheel | |||||||||
Description | N/A T104O 1/2 SCRD UL GATE | N/A T104O 3/4 SCRD UL GATE | N/A T104O 1 SCRD UL GATE | N/A T104O 11/4 SCRD UL GATE | N/A T104O 11/2 SCRD UL GATE | |||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 2.283 lb | N/A 2.834 lb | N/A 3.666 lb | N/A 5.780 lb | N/A 6.680 lb | |||||
|