
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-607-OTS - Gate Valve - Cast Iron, Fire Protection, Pre-Grooved Stem
Gate Valves
The cast iron gate valve features a Class 125 flanged, flat face end connection for easy installation and accessibility. Outside screw and yoke (OS&Y) gate valves are recommended when positive shutoff and a quick visual indicator of open/closed position is required. This valve features a pre-grooved stem for tamper switch mounting. It is listed by Underwriters Laboratories of the US and Canada (UL/ULC) and FM Approved. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NH24L0E F-607-OTS - Gate Valve - Cast Iron, Fire Protection, Pre-Grooved Stem |
![]() NH24L0F F-607-OTS - Gate Valve - Cast Iron, Fire Protection, Pre-Grooved Stem |
![]() NH24L0H F-607-OTS - Gate Valve - Cast Iron, Fire Protection, Pre-Grooved Stem |
![]() NH24L0J F-607-OTS - Gate Valve - Cast Iron, Fire Protection, Pre-Grooved Stem |
![]() NH24L0K F-607-OTS - Gate Valve - Cast Iron, Fire Protection, Pre-Grooved Stem |
|||||
UPC Code | N/A 039923695185 | N/A 039923695192 | N/A 039923695208 | N/A 039923695215 | N/A 039923695222 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | N/A 6 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Material | N/A Cast Iron | |||||||||
Stem Material | N/A | |||||||||
Wedge Material | N/A | |||||||||
Valve Operator Material | N/A | |||||||||
Valve Operator | N/A Standard Handwheel | |||||||||
Description | N/A F607OTS 2-1/2 FLG UL/FM GATE | N/A F607OTS 3 FLG UL/FM GATE | N/A F607OTS 4 FLG UL/FM GATE | N/A F607OTS 5 FLG UL/FM GATE | N/A F607OTS 6 FLG UL/FM GATE VALVE | |||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 54.723 lb | N/A 66.420 lb | N/A 106.572 lb | N/A 144.600 lb | N/A 178.510 lb | |||||
|