
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-174-SS - Gate Valve - Bronze, Class 300, Block Pattern, Stainless Steel Wedge
Gate Valves
The NIBCO® bronze gate valve may be used in commercial and industrial applications, HVAC, specifically for medium to high pressure steam, and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL2HS06 T-174-SS - Gate Valve - Bronze, Class 300, Block Pattern, Stainless Steel Wedge |
![]() NL2HS08 T-174-SS - Gate Valve - Bronze, Class 300, Block Pattern, Stainless Steel Wedge |
![]() NL2HS0A T-174-SS - Gate Valve - Bronze, Class 300, Block Pattern, Stainless Steel Wedge |
![]() NL2HS0B T-174-SS - Gate Valve - Bronze, Class 300, Block Pattern, Stainless Steel Wedge |
![]() NL2HS0C T-174-SS - Gate Valve - Bronze, Class 300, Block Pattern, Stainless Steel Wedge |
|||||
UPC Code | N/A 039923620736 | N/A 039923620743 | N/A 039923620750 | N/A 039923620767 | N/A 039923620774 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seat Material | N/A Stainless Steel | |||||||||
Material | N/A Bronze | |||||||||
Description | N/A T174SS 1/2 THD 300# RS GATE SS | N/A T174SS 3/4 THD 300# RS GATE SS | N/A T174SS 1 THD 300# RS GATE SS | N/A T174SS 1 1/4 THD 300# RS GATE SS | N/A T174SS 1 1/2 THD 300# RS GATE SS | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 1.481 lb | N/A 2.227 lb | N/A 3.365 lb | N/A 4.737 lb | N/A 6.286 lb | |||||
|