
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-113 - Gate Valve - Bronze, Non-Rising Stem, Solder Ends
Gate Valves
The NIBCO® bronze gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information.
Unit of Measure
Items |
![]() NJ0J005 S-113 - Gate Valve - Bronze, Non-Rising Stem, Solder Ends |
![]() NJ0J006 S-113 - Gate Valve - Bronze, Non-Rising Stem, Solder Ends |
![]() NJ0J008 S-113 - Gate Valve - Bronze, Non-Rising Stem, Solder Ends |
![]() NJ0J00A S-113 - Gate Valve - Bronze, Non-Rising Stem, Solder Ends |
![]() NJ0J00B S-113 - Gate Valve - Bronze, Non-Rising Stem, Solder Ends |
|||||
UPC Code | N/A 039923613929 | N/A 039923613936 | N/A 039923613943 | N/A 039923613950 | N/A 039923613967 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | |||||
Material | N/A BRZ Cast Bronze | |||||||||
Description | N/A S113 3/8 CXC 125# NRS GATE BRZ | N/A S113 1/2 CXC 125# NRS GATE BRZ | N/A S113 3/4 CXC 125# NRS GATE BRZ | N/A S113 1 CXC 125# NRS GATE BRZ | N/A S113 11/4 CXC 125# NRS GATE BRZ | |||||
Turns / Operation | N/A Multi-Turn | |||||||||
Seat / Seal Material | N/A Bronze | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Valve Gate Stem Design | N/A NRS - Non-Rising Stem | |||||||||
Valve Multi-Turn Bonnet Design | N/A Screw-in Bonnet | |||||||||
Operation Type | N/A Standard Handwheel | |||||||||
Weight | N/A 0.650 lb | N/A 0.673 lb | N/A 0.985 lb | N/A 1.598 lb | N/A 2.248 lb | |||||
|