
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-111-LF - Gate Valve - Lead-Free*, Rising Stem, Solder Ends
Gate Valves
The NIBCO® bronze gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ050X6 S-111-LF - Gate Valve - Lead-Free*, Rising Stem, Solder Ends |
![]() NJ050X8 S-111-LF - Gate Valve - Lead-Free*, Rising Stem, Solder Ends |
![]() NJ050XA S-111-LF - Gate Valve - Lead-Free*, Rising Stem, Solder Ends |
![]() NJ050XB S-111-LF - Gate Valve - Lead-Free*, Rising Stem, Solder Ends |
![]() NJ050XC S-111-LF - Gate Valve - Lead-Free*, Rising Stem, Solder Ends |
|||||
UPC Code | N/A 039923355225 | N/A 039923355249 | N/A 039923355256 | N/A 039923355263 | N/A 039923355270 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
Material | N/A Lead Free Silicon Bronze | |||||||||
Description | N/A S111-LF 1/2 CXC 300 CWP RS GATE BRZ | N/A S111-LF 3/4 CXC 300 CWP RS GATE BRZ | N/A S111-LF 1 CXC 300 CWP RS GATE BRZ | N/A S111-LF 11/4 CXC 300 CWP RS GATE BRZ | N/A S111-LF 11/2 CXC 300 CWP RS GATE BRZ | |||||
Turns / Operation | N/A Multi-Turn | |||||||||
Seat / Seal Material | N/A Bronze | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Valve Gate Stem Design | N/A RS - Rising Stem | |||||||||
Valve Multi-Turn Bonnet Design | N/A Screw-in Bonnet | |||||||||
Operation Type | N/A Standard Handwheel | |||||||||
Weight | N/A 0.727 lb | N/A 1.072 lb | N/A 1.765 lb | N/A 2.515 lb | N/A 3.423 lb | |||||
|