
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-637-31 - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges
Gate Valves
The NIBCO® flanged ductile iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHAL10D F-637-31 - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges |
![]() NHAL10E F-637-31 - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges |
![]() NHAL10F F-637-31 - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges |
![]() NHAL10H F-637-31 - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges |
![]() NHAL10J F-637-31 - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges |
|||||
UPC Code | N/A 039923698551 | N/A 039923698568 | N/A 039923698575 | N/A 039923698582 | N/A 039923698599 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Seat Material | N/A Bronze | |||||||||
Material | N/A Ductile Iron | |||||||||
Description | N/A F63731 2 OS&Y FLG GATE DI | N/A F63731 2 1/2 OS&Y FLG GATE DI | N/A F63731 3 OS&Y FLG GATE DI | N/A F63731 4 OS&Y FLG GATE DI | N/A F63731 5 OS&Y FLG GATE DI | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 40.972 lb | N/A 54.769 lb | N/A 66.622 lb | N/A 106.858 lb | N/A 144.750 lb | |||||
|