
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-176-SS - Gate Valve - Bronze, Non-rising Stem, Stainless Steel Wedge, Threaded
Gate Valves
The NIBCO® bronze gate valve may be used in commercial and industrial applications, HVAC, specifically for medium to high pressure steam, and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL2IS06 T-176-SS - Gate Valve - Bronze, Non-rising Stem, Stainless Steel Wedge, Threaded |
![]() NL2IS08 T-176-SS - Gate Valve - Bronze, Non-rising Stem, Stainless Steel Wedge, Threaded |
![]() NL2IS0A T-176-SS - Gate Valve - Bronze, Non-rising Stem, Stainless Steel Wedge, Threaded |
![]() NL2IS0B T-176-SS - Gate Valve - Bronze, Non-rising Stem, Stainless Steel Wedge, Threaded |
![]() NL2IS0C T-176-SS - Gate Valve - Bronze, Non-rising Stem, Stainless Steel Wedge, Threaded |
|||||
UPC Code | N/A 039923621504 | N/A 039923621511 | N/A 039923621528 | N/A 039923621535 | N/A 039923621542 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seat Material | N/A Stainless Steel | |||||||||
Material | N/A Bronze | |||||||||
Description | N/A T176SS 1/2 THD 300# NRS GATE SS | N/A T176SS 3/4 THD 300# NRS GATE SS | N/A T176SS 1 THD 300# NRS GATE SS | N/A T176SS 1 1/4 THD 300# NRS GATE SS | N/A T176SS 1 1/2 THD 300# NRS GATE SS | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 1.441 lb | N/A 2.153 lb | N/A 3.247 lb | N/A 4.556 lb | N/A 6.024 lb | |||||
|