CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    F-617-O Large Diameter - Gate Valve - Class 125, Cast Iron, Flanged
    Gate Valves
        
    
        
            The NIBCO® flanged cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NHA304T F-617-O Large Diameter - Gate Valve - Class 125, Cast Iron, Flanged  | 
                        
                                
                                                             NHA304U F-617-O Large Diameter - Gate Valve - Class 125, Cast Iron, Flanged  | 
                        
                                
                                                             NHA304V F-617-O Large Diameter - Gate Valve - Class 125, Cast Iron, Flanged  | 
                        
                                
                                                             NHA304W F-617-O Large Diameter - Gate Valve - Class 125, Cast Iron, Flanged  | 
                        
                                
                                                             NHA304X F-617-O Large Diameter - Gate Valve - Class 125, Cast Iron, Flanged  | 
                |||||
| UPC Code | N/A 039923696823 | N/A 039923696830 | N/A 039923696847 | N/A 039923696854 | N/A 039923696861 | |||||
| Type | N/A Gate Valve | |||||||||
| Valve Size | N/A 14 | N/A 16 | N/A 18 | N/A 20 | N/A 24 | |||||
| Connection Type | N/A F -- Flanged | |||||||||
| Seat Material | N/A Bronze | |||||||||
| Material | N/A Cast Iron | |||||||||
| Description | N/A F617OGO 14 GATE W/GEAR OPR | N/A F617OGO 16 GATE W/GEAR OPR | N/A F617OGO 18 GATE W/GEAR OPR | N/A F617OGO 20 GATE W/GEAR OPR | N/A F617OGO 24 GATE W/GEAR OPR | |||||
| Valve Operator | N/A Gear Operator | |||||||||
| Turns/Operation | N/A Multi-Turn | |||||||||
| Weight | N/A 956.119 lb | N/A 1335.347 lb | N/A 1649.443 lb | N/A 2064.423 lb | N/A 2970.307 lb | |||||
| 
                         | 
                ||||||||||
