CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-617-O - Gate Valve - Class 125, Cast Iron, Threaded
    Gate Valves
        
    
        
            The NIBCO® threaded cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NLA300D T-617-O - Gate Valve - Class 125, Cast Iron, Threaded  | 
                        
                                
                                                             NLA300E T-617-O - Gate Valve - Class 125, Cast Iron, Threaded  | 
                        
                                
                                                             NLA300F T-617-O - Gate Valve - Class 125, Cast Iron, Threaded  | 
                        
                                
                                                             NLA300H T-617-O - Gate Valve - Class 125, Cast Iron, Threaded  | 
                ||||
| UPC Code | N/A 039923696595 | N/A 039923696601 | N/A 039923696618 | N/A 039923696625 | ||||
| Type | N/A Gate Valve | |||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | ||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||
| Seat Material | N/A Bronze | |||||||
| Material | N/A Cast Iron | |||||||
| Description | N/A T617O 2 THD GATE VALVE CI | N/A T617O 2 1/2 THD GATE VALVE CI | N/A T617O 3 THD GATE VALVE CI | N/A T617O 4 THD GATE VALVE CI | ||||
| Valve Operator | N/A Standard Handwheel | |||||||
| Turns/Operation | N/A Multi-Turn | |||||||
| Weight | N/A 30.368 lb | N/A 39.697 lb | N/A 49.222 lb | N/A 79.694 lb | ||||
| 
                         | 
                ||||||||
