
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-29-K - Gate Valve - Bronze, Irrigation, Compact Design
Gate Valves
The NIBCO® compact design, bronze gate valve features a screw-in bonnet for service where infrequent maintenance is required. The solid wedge, integral seats and bi-directional service make the gate valve a good choice for irrigation services. The female threaded ends allow for ease of installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most versatile and economical valve option in irrigation applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() N41BD0A T-29-K - Gate Valve - Bronze, Irrigation, Compact Design |
![]() N41BD0B T-29-K - Gate Valve - Bronze, Irrigation, Compact Design |
![]() N41BD0C T-29-K - Gate Valve - Bronze, Irrigation, Compact Design |
![]() N41BD0D T-29-K - Gate Valve - Bronze, Irrigation, Compact Design |
||||
UPC Code | N/A 039923610607 | N/A 039923610614 | N/A 039923610621 | N/A 039923610638 | ||||
Type | N/A Gate Valve | |||||||
Valve Size | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | ||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||
Body Material | N/A Bronze | |||||||
Description | N/A T29K 1 FLAT TOP GATE W/CROSS HANDLE | N/A T29K 1 1/4 FLAT TOP GATE W/CROSS HANDLE | N/A T29K 1 1/2 FLAT TOP GATE W/CROSS HANDLE | N/A T29K 2 FLAT TOP GATE W/CROSS HANDLE | ||||
Valve Operator | N/A Cross Handwheel | |||||||
eClass Classification | N/A Bronze Gate Valves | |||||||
Turns/Operation | N/A Multi-Turn | |||||||
Weight | N/A 1.219 lb | N/A 1.537 lb | N/A 2.108 lb | N/A 3.207 lb | ||||
|