CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-154-A - Gate Valve - Bronze, Class 200, Block Pattern
    Gate Valves
        
    
        
            The NIBCO® bronze gate valve may be used in commercial and industrial applications, HVAC, specifically for steam, and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL1Z004 T-154-A - Gate Valve - Bronze, Class 200, Block Pattern  | 
                        
                                
                                                             NL1Z005 T-154-A - Gate Valve - Bronze, Class 200, Block Pattern  | 
                        
                                
                                                             NL1Z006 T-154-A - Gate Valve - Bronze, Class 200, Block Pattern  | 
                        
                                
                                                             NL1Z008 T-154-A - Gate Valve - Bronze, Class 200, Block Pattern  | 
                        
                                
                                                             NL1Z00A T-154-A - Gate Valve - Bronze, Class 200, Block Pattern  | 
                |||||
| UPC Code | N/A 039923620002 | N/A 039923620019 | N/A 039923620026 | N/A 039923620033 | N/A 039923620040 | |||||
| Type | N/A Gate Valve | |||||||||
| Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Seat Material | N/A Bronze | |||||||||
| Material | N/A Bronze | |||||||||
| Description | N/A T154A 1/4 THD 200# RS GATE BRZ | N/A T154A 3/8 THD 200# RS GATE BRZ | N/A T154A 1/2 THD 200# RS GATE BRZ | N/A T154A 3/4 THD 200# RS GATE BRZ | N/A T154A 1 THD 200# RS GATE BRZ | |||||
| Valve Operator | N/A Standard Handwheel | |||||||||
| Turns/Operation | N/A Multi-Turn | |||||||||
| Weight | N/A 1.153 lb | N/A 1.14 lb | N/A 1.492 lb | N/A 2.233 lb | N/A 3.369 lb | |||||
| 
                         | 
                ||||||||||
