
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TI-8 - Gate Valve - Brass, Full Port, Threaded Ends
Gate Valves
The solid wedge, integral seats and bi-directional service make the gate valve a good choice for irrigation services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in light commercial and residential applications. The gate valve is backed by the NIBCO 2-year limited warranty.
Unit of Measure
Items |
![]() N001164 TI-8 - Gate Valve - Brass, Full Port, Threaded Ends |
![]() N001165 TI-8 - Gate Valve - Brass, Full Port, Threaded Ends |
![]() N00116A TI-8 - Gate Valve - Brass, Full Port, Threaded Ends |
![]() N00116B TI-8 - Gate Valve - Brass, Full Port, Threaded Ends |
![]() N00116C TI-8 - Gate Valve - Brass, Full Port, Threaded Ends |
|||||
UPC Code | N/A 039923608710 | N/A 039923608727 | N/A 039923608758 | N/A 039923608765 | N/A 039923608772 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seat Material | N/A Brass | |||||||||
Material | N/A Brass | |||||||||
Description | N/A TI8 1/4 FULL PORT GATE VALVE | N/A TI8 3/8 FULL PORT GATE VALVE | N/A TI8 1 FULL PORT GATE VALVE | N/A TI8 1 1/4 FULL PORT GATE VALVE | N/A TI8 1 1/2 FULL PORT GATE VALVE | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 0.55 lb | N/A 0.567 lb | N/A 1.23 lb | N/A 1.750 lb | N/A 2.12 lb | |||||
|