
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
FM-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge, Square Operating Nut
Gate Valves
The resilient wedge ductile iron gate valve features flanged, flat face end connection by mechanical joint for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves may be operated with a hand-wheel or square operating nut and wrench (wrench not included). Please refer to NIBCO technical data sheets, chemical resistance guides and catalog for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NSBC09XF FM-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge, Square Operating Nut |
![]() NSAC09H FM-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge, Square Operating Nut |
![]() NSAC09K FM-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge, Square Operating Nut |
![]() NSAC09L FM-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge, Square Operating Nut |
![]() NSAC09M FM-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge, Square Operating Nut |
|||||
UPC Code | N/A 039923383969 | N/A 039923366573 | N/A 039923366580 | N/A 039923366597 | N/A 039923366603 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 3 | N/A 4 | N/A 6 | N/A 8 | N/A 10 | |||||
Connection Type | N/A F x MJ -- Flanged x Mechanical Joint | |||||||||
Seat Material | N/A EPDM Rubber | |||||||||
Material | N/A Ductile Iron | |||||||||
Description | N/A FM-619-RWS-SON 3 LF G W/SQOPNTSS STM300 | N/A FM-619-RWS-SON 4 SQ OPR NUT & SS STM300 | N/A FM-619-RWS-SON 6 SQ OPR NUT & SSSTM300 | N/A FM-619-RWS-SON 8 SQ OPR NUT & SSSTM300 | N/A FM-619-RWS-SON 10 SQ OPR NUT & SSSTM300 | |||||
Valve Operator | N/A Square Operating Nut | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 39.680 lb | N/A 63.930 lb | N/A 103.620 lb | N/A 167.550 lb | N/A 271.170 lb | |||||
|