
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-617-ON - Gate Valve - Class 125, Cast Iron, All Iron Trim, Flanged
Gate Valves
The NIBCO® flanged cast iron gate valve may be used in commercial and industrial applications which convey oil or gas fluids that are corrosive to bronze trim but allowable for iron or steel. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHA3LJD F-617-ON - Gate Valve - Class 125, Cast Iron, All Iron Trim, Flanged |
![]() NHA3LJE F-617-ON - Gate Valve - Class 125, Cast Iron, All Iron Trim, Flanged |
![]() NHA3LJF F-617-ON - Gate Valve - Class 125, Cast Iron, All Iron Trim, Flanged |
![]() NHA3LJH F-617-ON - Gate Valve - Class 125, Cast Iron, All Iron Trim, Flanged |
![]() NHA3LJJ F-617-ON - Gate Valve - Class 125, Cast Iron, All Iron Trim, Flanged |
|||||
UPC Code | N/A 039923697028 | N/A 039923697035 | N/A 039923697042 | N/A 039923697059 | N/A 039923697066 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Seat Material | N/A Cast Iron | |||||||||
Material | N/A Cast Iron | |||||||||
Description | N/A F617ON 2 FLG GATE CI | N/A F617ON 2 1/2 FLG GATE CI | N/A F617ON 3 FLG GATE CI | N/A F617ON 4 FLG GATE CI | N/A F617ON 5 FLG GATE CI | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 40.519 lb | N/A 54.770 lb | N/A 66.259 lb | N/A 103.885 lb | N/A 144.357 lb | |||||
|