CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    MJ-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint, Square Operating Nut
    Gate Valves
        
    
        
            The NIBCO® resilient wedge ductile iron gate valve features mechanical joint end connection for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves may be operated with a hand-wheel or square operating nut and wrench (wrench not included). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NSBC15XF MJ-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint, Square Operating Nut  | 
                        
                                
                                                             NSAC15H MJ-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint, Square Operating Nut  | 
                        
                                
                                                             NSAC15K MJ-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint, Square Operating Nut  | 
                        
                                
                                                             NSAC15L MJ-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint, Square Operating Nut  | 
                        
                                
                                                             NSAC15M MJ-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Mechanical Joint, Square Operating Nut  | 
                |||||
| UPC Code | N/A 039923383983 | N/A 039923366696 | N/A 039923366702 | N/A 039923366719 | N/A 039923366726 | |||||
| Type | N/A Gate Valve | |||||||||
| Valve Size | N/A 3 | N/A 4 | N/A 6 | N/A 8 | N/A 10 | |||||
| Connection Type | N/A MJ - Mechanical Joint | |||||||||
| Seat Material | N/A EPDM Rubber | |||||||||
| Material | N/A Ductile Iron | |||||||||
| Description | N/A MJ-619-RWS-SON 3 LF MJ SQOPNT& SS STM300 | N/A MJ-619-RWS-SON 4 MJ SQOPNT & SSSTM300 | N/A MJ-619-RWS-SON 6 MJ SQOPNT & SSSTM300 | N/A MJ-619-RWS-SON 8 MJ SQOPNT & SSSTM300 | N/A MJ-619-RWS-SON 10 MJ SQOPNT & SSSTM300 | |||||
| Valve Operator | N/A Square Operating Nut | |||||||||
| Turns/Operation | N/A Multi-Turn | |||||||||
| Weight | N/A 39.680 lb | N/A 63.930 lb | N/A 103.620 lb | N/A 160.940 lb | N/A 262.350 lb | |||||
| 
                         | 
                ||||||||||
