CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-29 - Gate Valve - Bronze, Full Port, Compact Design, Threaded Ends
    Gate Valves
        
    
        
            The solid wedge, integral seats and bi-directional service make the gate valve a good choice for water shutoff services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in light commercial and residential applications. The gate valve is backed by the NIBCO 2-year limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             N41B006 T-29 - Gate Valve - Bronze, Full Port, Compact Design, Threaded Ends  | 
                        
                                
                                                             N41B008 T-29 - Gate Valve - Bronze, Full Port, Compact Design, Threaded Ends  | 
                        
                                
                                                             N41B00A T-29 - Gate Valve - Bronze, Full Port, Compact Design, Threaded Ends  | 
                        
                                
                                                             N41B00B T-29 - Gate Valve - Bronze, Full Port, Compact Design, Threaded Ends  | 
                        
                                
                                                             N41B00C T-29 - Gate Valve - Bronze, Full Port, Compact Design, Threaded Ends  | 
                |||||
| UPC Code | N/A 039923610201 | N/A 039923610218 | N/A 039923610225 | N/A 039923610232 | N/A 039923610249 | |||||
| Type | N/A Gate Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Seat Material | N/A Bronze | |||||||||
| Material | N/A Bronze | |||||||||
| Description | N/A T29 1/2 FLAT TOP GATE VALVE | N/A T29 3/4 FLAT TOP GATE VALVE | N/A T29 1 FLAT TOP GATE VALVE | N/A T29 1 1/4 FLAT TOP GATE VALVE | N/A T29 1 1/2 FLAT TOP GATE VALVE | |||||
| Valve Operator | N/A Standard Handwheel | |||||||||
| eClass Classification | N/A Bronze Gate Valves | |||||||||
| Turns/Operation | N/A Multi-Turn | |||||||||
| Weight | N/A 0.483 lb | N/A 0.747 lb | N/A 1.223 lb | N/A 1.62 lb | N/A 2.12 lb | |||||
| 
                         | 
                ||||||||||
