
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-617-O - Gate Valve - Class 125, Cast Iron, Flanged
Gate Valves
The NIBCO® flanged cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHA300D F-617-O - Gate Valve - Class 125, Cast Iron, Flanged |
![]() NHA300E F-617-O - Gate Valve - Class 125, Cast Iron, Flanged |
![]() NHA300F F-617-O - Gate Valve - Class 125, Cast Iron, Flanged |
![]() NHA300H F-617-O - Gate Valve - Class 125, Cast Iron, Flanged |
![]() NHA300J F-617-O - Gate Valve - Class 125, Cast Iron, Flanged |
|||||
UPC Code | N/A 039923696441 | N/A 039923696458 | N/A 039923696465 | N/A 039923696472 | N/A 039923696489 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | |||||
Material | N/A CI Cast Iron | |||||||||
Description | N/A F617O 2 OS&Y FLG GATE CI | N/A F617O 21/2 OS&Y FLG GATE CI | N/A F617O 3 OS&Y FLG GATE CI | N/A F617O 4 OS&Y FLG GATE CI | N/A F617O 5 OS&Y FLG GATE CI | |||||
Turns / Operation | N/A Multi-Turn | |||||||||
Seat / Seal Material | N/A Bronze | |||||||||
Connection Type | N/A F -- Flanged | |||||||||
Valve Gate Stem Design | N/A OS&Y - Outside Screw and Yoke | |||||||||
Valve Multi-Turn Bonnet Design | N/A Bolted Bonnet | |||||||||
Operation Type | N/A Standard Handwheel | |||||||||
Weight | N/A 40.740 lb | N/A 55.000 lb | N/A 67.000 lb | N/A 105.250 lb | N/A 144.602 lb | |||||
|