CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC113-LF - Gate Valve - Lead-Free* Bronze, Non-Rising Stem
    Gate Valves
        
    
        
            The NIBCO Press System® bronze gate valve features a screw-in bonnet for service where infrequent maintenance is required. The gate valve is designed with press-to-connect end connections with an inboard bead and EPDM O-ring with leak detection for quick and easy copper to copper joinery. Properly applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, permanent, watertight seal in seconds, with no flame, solder or flux. The gate valve is constructed of high quality lead-free* dezincification-resistant (DZR) Performance Bronze® silicon alloy per ASTM specifications. Non-rising stem gate valves are used when positive shutoff is required and a space saving is necessary. The NIBCO Press System® is user friendly, quick and easy to install. When properly crimped a unique “N” witness mark is clearly visible. The lead free HydraPure® Performance Bronze® gate valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO Press System valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                 NF0J0X6 PC113-LF - Gate Valve - Lead-Free* Bronze, Non-Rising Stem  | 
                        
                                
                                 NF0J0X8 PC113-LF - Gate Valve - Lead-Free* Bronze, Non-Rising Stem  | 
                        
                                
                                 NF0J0XA PC113-LF - Gate Valve - Lead-Free* Bronze, Non-Rising Stem  | 
                        
                                
                                 NF0J0XB PC113-LF - Gate Valve - Lead-Free* Bronze, Non-Rising Stem  | 
                        
                                
                                 NF0J0XC PC113-LF - Gate Valve - Lead-Free* Bronze, Non-Rising Stem  | 
                |||||
| UPC Code | N/A 039923381002 | N/A 039923381019 | N/A 039923381026 | N/A 039923381033 | N/A 039923381040 | |||||
| Type | N/A Gate Valve | |||||||||
| Connection Type | N/A Press | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Bronze | |||||||||
| Description | N/A PC113-LF 1/2 PRESS GATE VALVE PXP NRS B | N/A PC113-LF 3/4 PRESS GATE VALVE PXP NRS B | N/A PC113-LF 1 PRESS GATE VALVE PXP NRS BRZ | N/A PC113-LF 1 1/4 PRESS GATE VALVE PXP NRS | N/A PC113-LF 1 1/2 PRESS GATE VALVE PXP NRS | |||||
| Valve Operator | N/A Handwheel | |||||||||
| eClass Classification | N/A Lead-Free* Press Gate Valves | |||||||||
| Weight | N/A 0.974 lb | N/A 1.362 lb | N/A 2.18 lb | N/A 2.956 lb | N/A 4.390 lb | |||||
| 
                         | 
                ||||||||||