
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
FPCR-619-RW - Gate Valve - Ductile Iron, Irrigation, Flanged
Gate Valves
The NIBCO® resilient wedge ductile iron gate valve features AWWA C900 PVC push-on end connections by flanged cast iron flat face flange for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHAC17H FPCR-619-RW - Gate Valve - Ductile Iron, Irrigation, Flanged |
![]() NHAC17K FPCR-619-RW - Gate Valve - Ductile Iron, Irrigation, Flanged |
![]() NHAC17L FPCR-619-RW - Gate Valve - Ductile Iron, Irrigation, Flanged |
![]() NHAC17M FPCR-619-RW - Gate Valve - Ductile Iron, Irrigation, Flanged |
![]() NHAC17N FPCR-619-RW - Gate Valve - Ductile Iron, Irrigation, Flanged |
|||||
UPC Code | N/A 039923074171 | N/A 039923074188 | N/A 039923074195 | N/A 039923074201 | N/A 039923074218 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 4 | N/A 6 | N/A 8 | N/A 10 | N/A 12 | |||||
Connection Type | N/A FP - Flanged x Push-On | |||||||||
Seat Material | N/A EPDM Rubber | |||||||||
Material | N/A Ductile Iron | |||||||||
Description | N/A FPCR619RW 4 FLG/C900 RESIL WDG GATE | N/A FPCR619RW 6" FLG/C900 RESIL WDG GATE | N/A FPCR619RW 8 FLG/C900 RESIL WDG GATE | N/A FPCR619RW 10 FLG/C900 RESIL WDG GATE | N/A FPCR619RW 12 FLG/C900 RESIL WDG GATE | |||||
Valve Operator | N/A Square Operating Nut | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 68.000 lb | N/A 123.000 lb | N/A 165.000 lb | N/A 251.000 lb | N/A 375.000 lb | |||||
|