
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-617-13 - Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged
Gate Valves
The NIBCO® flanged alloy iron gate valve may be used in industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHA330D F-617-13 - Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged |
![]() NHA330E F-617-13 - Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged |
![]() NHA330F F-617-13 - Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged |
![]() NHA330H F-617-13 - Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged |
![]() NHA330K F-617-13 - Gate Valve - Class 125, Nickel Iron, Stainless Steel Trim, Flanged |
|||||
UPC Code | N/A 039923696304 | N/A 039923696311 | N/A 039923696328 | N/A 039923696335 | N/A 039923696342 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 6 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Seat Material | N/A Stainless Steel | |||||||||
Material | N/A Nickel Iron | |||||||||
Description | N/A F61713 2 FLG GATE 3% NI W/316SS TRIM | N/A F61713 2 1/2FLG GATE 3% NI W/316SS TRIM | N/A F61713 3 FLG GATE 3% NI W/316 SS TRIM | N/A F61713 4 FLG GATE 3% NI W/316 SS TRIM | N/A F61713 6 FLG GATE 3% NI W/316 SS TRIM | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 40.580 lb | N/A 54.432 lb | N/A 66.285 lb | N/A 108.771 lb | N/A 178.495 lb | |||||
|