CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    F-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge
    Gate Valves
        
    
        
            The NIBCO® resilient wedge ductile iron gate valve features flanged, flat face end connections for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. The valve may be operated with a hand-wheel. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NSBC05XD F-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge  | 
                        
                                
                                                             NSBC05XE F-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge  | 
                        
                                
                                                             NSBC05XF F-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge  | 
                        
                                
                                                             NSAC05H F-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge  | 
                        
                                
                                                             NSAC05K F-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge  | 
                |||||
| UPC Code | N/A 039923382535 | N/A 039923383914 | N/A 039923383921 | N/A 039923366399 | N/A 039923366405 | |||||
| Type | N/A Gate Valve | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 6 | |||||
| Connection Type | N/A F -- Flanged | |||||||||
| Seat Material | N/A EPDM Rubber | |||||||||
| Material | N/A Ductile Iron | |||||||||
| Description | N/A F-619-RWS 2 LF F RW SS STM & HDL GT 300 | N/A F-619-RWS 2 1/2 LF FL RW SS STM GT 300 | N/A F-619-RWS 3 LF FL RW SS STM/HDL GT 300 | N/A F-619-RWS 4 FL RWSSSTM &HDL GT DI300 | N/A F-619-RWS 6 FL RWSSSTM &HDL GT DI300 | |||||
| Valve Operator | N/A Standard Handwheel | |||||||||
| Turns/Operation | N/A Multi-Turn | |||||||||
| Weight | N/A 22.050 lb | N/A 28.660 lb | N/A 35.270 lb | N/A 74.960 lb | N/A 105.820 lb | |||||
| 
                         | 
                ||||||||||
