
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
P-619-RW - Gate Valve - Cast Iron, Irrigation, PVC End Connections
Gate Valves
The NIBCO® resilient wedge cast iron gate valve features IPS PVC push-on end connections, for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves are operated with a square operating nut and wrench (wrench supplied by others). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHAC21XD P-619-RW - Gate Valve - Cast Iron, Irrigation, PVC End Connections |
![]() NHAC21XE P-619-RW - Gate Valve - Cast Iron, Irrigation, PVC End Connections |
![]() NHAC21XF P-619-RW - Gate Valve - Cast Iron, Irrigation, PVC End Connections |
![]() NHAC21H P-619-RW - Gate Valve - Cast Iron, Irrigation, PVC End Connections |
![]() NHAC21K P-619-RW - Gate Valve - Cast Iron, Irrigation, PVC End Connections |
|||||
UPC Code | N/A 039923332370 | N/A 039923332387 | N/A 039923332394 | N/A 039923698476 | N/A 039923698483 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 6 | |||||
Connection Type | N/A P -- Push-On | |||||||||
Seat Material | N/A EPDM Rubber | |||||||||
Material | N/A Cast Iron | |||||||||
Description | N/A P619RW 2 LF PUSH-ON RESIL. WDG GT VLV | N/A P619RW 2 1/2 LF PUSH-ON RESIL.WDG GT VLV | N/A P619RW 3 LF PUSH-ON RESIL. WDG GT VLV | N/A P619RW 4 PUSH-ON RESIL. WDG GT VLV | N/A P619RW 6 PUSH-ON RESIL. WDG GT VLV | |||||
Valve Operator | N/A Square Operating Nut | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 25.000 lb | N/A 33.300 lb | N/A 39.000 lb | N/A 56.000 lb | N/A 105.000 lb | |||||
|