CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5151-H - Socket Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC socket flange features a one-piece solid design and a female socket connection. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CB18700 5151-H - Socket Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design |
CB18750 5151-H - Socket Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design |
CB18800 5151-H - Socket Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design |
CB18850 5151-H - Socket Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design |
CB18900 5151-H - Socket Flange - Corzan® CPVC Schedule 80, One-Piece Solid Design |
|||||
UPC Code | N/A 039923281470 | N/A 039923281487 | N/A 039923281494 | N/A 039923281500 | N/A 039923281517 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S Socket | |||||||||
All Basic Material | N/A CPVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 5151-H 1/2 SOC HD FLG CPVC | N/A 5151-H 3/4 SOC HD FLG CPVC | N/A 5151-H 1 SOC HD FLG CPVC | N/A 5151-H 1-1/4 SOC HD FLG CPVC | N/A 5151-H 1-1/2 SOC HD FLG CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Flanges |
|||||||||
Color | N/A Light Grey | |||||||||
Net Weight | N/A 0.229 lb | N/A 0.328 lb | N/A 0.438 lb | N/A 0.566 lb | N/A 0.737 lb | |||||
|