
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5112 - Socket x Thread Tee S x S x FPT - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC socket x thread tee features female sockets and a female NPT thread. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CB08955 5112 - Socket x Thread Tee S x S x FPT - Corzan® CPVC Schedule 80 |
![]() CB08960 5112 - Socket x Thread Tee S x S x FPT - Corzan® CPVC Schedule 80 |
![]() CB08965 5112 - Socket x Thread Tee S x S x FPT - Corzan® CPVC Schedule 80 |
![]() CB08970 5112 - Socket x Thread Tee S x S x FPT - Corzan® CPVC Schedule 80 |
![]() CB08975 5112 - Socket x Thread Tee S x S x FPT - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923188625 | N/A 039923188687 | N/A 039923188786 | N/A 039923189004 | N/A 039923189264 | |||||
Type | N/A Tee | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S x S x F | |||||||||
All Basic Material | N/A CPVC | |||||||||
Color | N/A Light Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 5112 1/2 TEE S X S X T CPVC | N/A 5112 3/4 TEE S X S X T CPVC | N/A 5112 1 TEE S X S X T C PVC | N/A 5112 1-1/4 TEE S X S X T CPVC | N/A 5112 1-1/2 TEE S X S X T CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Tees |
|||||||||
Net Weight | N/A 0.17 lb | N/A 0.275 lb | N/A 0.430 lb | N/A 0.62 lb | N/A 0.875 lb | |||||
|