CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5118 - Flush Socket Reducer Bushing Spg x S - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC flush socket reducer bushing features a male end (spigot) and a female socket connection. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CB10550 5118 - Flush Socket Reducer Bushing Spg x S - Corzan® CPVC Schedule 80 |
CB10600 5118 - Flush Socket Reducer Bushing Spg x S - Corzan® CPVC Schedule 80 |
CB10650 5118 - Flush Socket Reducer Bushing Spg x S - Corzan® CPVC Schedule 80 |
CB10690 5118 - Flush Socket Reducer Bushing Spg x S - Corzan® CPVC Schedule 80 |
CB10750 5118 - Flush Socket Reducer Bushing Spg x S - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923176745 | N/A 039923176769 | N/A 039923176820 | N/A 039923176844 | N/A 039923176882 | |||||
Type | N/A Bushing | |||||||||
Size (Dimensions) | N/A 1/2 x 1/4 | N/A 3/4 x 1/2 | N/A 1 x 3/4 | N/A 1 x 1/2 | N/A 1 1/4 x 1 | |||||
Connection Type | N/A Spg x S | |||||||||
All Basic Material | N/A CPVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 5118 1/2X1/4 SPG X SOC BUSHING CPVC | N/A 5118 3/4X1/2 SPG X SOC BUSHING CPVC | N/A 5118 1X3/4 SPG X SOC BUSHING CPVC | N/A 5118 1X1/2 SPG X SOC BUSHING CPVC | N/A 5118 1-1/4X1SPG X SOC BUSHING CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Bushings |
|||||||||
Color | N/A Light Grey | |||||||||
Net Weight | N/A 0.025 lb | N/A 0.024 lb | N/A 0.041 lb | N/A 0.058 lb | N/A 0.067 lb | |||||
|