
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5151-W - Socket Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC socket flange features a one-piece webbed design and a female socket connection. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CB19970 5151-W - Socket Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design |
![]() CB19990 5151-W - Socket Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design |
![]() CB20000 5151-W - Socket Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design |
![]() CB20010 5151-W - Socket Flange - Corzan® CPVC Schedule 80, One-Piece Webbed Design |
||||
UPC Code | N/A 039923184160 | N/A 039923184207 | N/A 039923184221 | N/A 039923184245 | ||||
Type | N/A Flange | |||||||
Size (Dimensions) | N/A 2 | N/A 3 | N/A 4 | N/A 6 | ||||
Connection Type | N/A S Socket | |||||||
All Basic Material | N/A CPVC | |||||||
Pipe Schedule | N/A 80 | |||||||
Description | N/A 5151W 2 SOC WEBB FLG CPVC | N/A 5151W 3 SOC WEBB FLG CPVC | N/A 5151-W 4 SOC WEBB FLG CPVC | N/A 5151-W 6 SOC WEBB FLG CPVC | ||||
eClass Classification |
N/A
CPVC Sch 80 Flanges |
|||||||
Color | N/A Light Grey | |||||||
Net Weight | N/A 0.855 lb | N/A 1.703 lb | N/A 2.421 lb | N/A 4.740 lb | ||||
|