
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4707 - 90° Elbow Slip x Slip - CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS 90-degree elbow features female socket connections and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and aremore joined by solvent cementing or threading. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. FlowGuard Gold® is a registered trademark of The Lubrizol Corporation. less
Unit of Measure
Items |
![]() M055450 4707 - 90° Elbow Slip x Slip - CPVC-CTS |
![]() M055600 4707 - 90° Elbow Slip x Slip - CPVC-CTS |
![]() M055650 4707 - 90° Elbow Slip x Slip - CPVC-CTS |
![]() M055750 4707 - 90° Elbow Slip x Slip - CPVC-CTS |
![]() M055950 4707 - 90° Elbow Slip x Slip - CPVC-CTS |
|||||
UPC Code | N/A 039923107688 | N/A 039923107701 | N/A 039923107725 | N/A 039923107749 | N/A 039923107732 | |||||
Connection Type | N/A Slip x Slip | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 3/4 x 1/2 | N/A 1 | N/A 1 1/4 | |||||
Description | N/A 4707 1/2 SXS 90 EL CPVC CTS | N/A 4707 3/4 SXS 90 EL CPVC CTS | N/A 4707R 3/4X1/2 SXS 90 EL CPVC CTS | N/A 4707 1 SXS 90 EL CPVC CTS | N/A 4707 1 1/4 SXS 90 EL CPVC CTS | |||||
eClass Classification | N/A CPVC-CTS Elbows | |||||||||
Features | N/A Maximum service temperature 180°F; Not for use with compressed air or other gases | |||||||||
Weight | N/A 0.027 lb | N/A 0.05 lb | N/A 0.036 lb | N/A 0.103 lb | N/A 0.164 lb | |||||
|