
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4732-2 - Compression Fitting Spg - CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS compression fitting features a male spigot connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and are joined by solvent cementing or threading.more NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. FlowGuard Gold® is a registered trademark of The Lubrizol Corporation. less
Unit of Measure
Items |
![]() M230000 4732-2 - Compression Fitting Spg - CPVC-CTS |
![]() M230100 4732-2 - Compression Fitting Spg - CPVC-CTS |
||
UPC Code | N/A 039923108043 | N/A 039923108067 | ||
Connection Type | N/A Spg | |||
Size | N/A 1/2 | N/A 3/4 | ||
Description | N/A 47322 1/2 SPGXCOMP TRANS CPVC CTS | N/A 47322 3/4 SPGXCOMP TRANS CPVC CTS | ||
eClass Classification | N/A CPVC-CTS Transition Fittings | |||
Weight | N/A 0.019 lb | N/A 0.032 lb | ||
|