CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    TCSS-3 - Stainless Steel End Connector (FPT)
    Chemtrol Tools & Accessories
        
    
        
            The stainless steel end connector features a female pipe thread connection. This fitting is field-assembled to replace a plastic end connector. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             C128845P TCSS-3 - Stainless Steel End Connector (FPT)  | 
                        
                                
                                                             C128850P TCSS-3 - Stainless Steel End Connector (FPT)  | 
                        
                                
                                                             C128855P TCSS-3 - Stainless Steel End Connector (FPT)  | 
                        
                                
                                                             C128860P TCSS-3 - Stainless Steel End Connector (FPT)  | 
                        
                                
                                                             C128865P TCSS-3 - Stainless Steel End Connector (FPT)  | 
                |||||
| UPC Code | N/A 039923103840 | N/A 039923103864 | N/A 039923103888 | N/A 039923103901 | N/A 039923103925 | |||||
| Type | N/A End Connector | |||||||||
| Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A F (NPT) | |||||||||
| Material | N/A Stainless Steel | |||||||||
| Pipe Schedule | N/A 80 | |||||||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                Union End Connectors  | 
                                |||||||||
| Weight | N/A 0.260 lb | N/A 0.468 lb | N/A 0.610 lb | N/A 1.53 lb | N/A 1.31 lb | |||||
| 
                         | 
                ||||||||||
