
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-480-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded
Check Valves
The NIBCO® Ring Check® valve has threaded end connections for ease of installation. This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL932X8 T-480-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded |
![]() NL932XA T-480-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded |
![]() NL932XD T-480-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded |
![]() NL932X6 T-480-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded |
![]() NL932XB T-480-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded |
|||||
UPC Code | N/A 039923407580 | N/A 039923407597 | N/A 039923407627 | N/A 039923407573 | N/A 039923407603 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 3/4 | N/A 1 | N/A 2 | N/A 1/2 | N/A 1 1/4 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Lead-Free Bronze | |||||||||
Description | N/A T480Y-LF 3/4 THRD RING CK VALVE LSR BRZ | N/A T480Y-LF 1 THRD RING CK VALVE LSR BRZ | N/A T480Y-LF 2 THRD RING CK VALVE LSR BRZ | N/A T480Y-LF 1/2 THRD RING CK VALVE LSR BRZ | N/A T480Y-LF 11/4 THRD RING CK VALVE LSR BRZ | |||||
eClass Classification | N/A Inline Lead-Free* Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.480 lb | N/A 0.77 lb | N/A 2.067 lb | N/A 0.360 lb | N/A 1.14 lb | |||||
|