
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded
Check Valves
The NIBCO® check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL740X4 T-413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded |
![]() NL740X5 T-413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded |
![]() NL740X6 T-413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded |
![]() NL740X8 T-413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded |
![]() NL740XA T-413-Y-LF - Check Valve - Lead-Free*, PTFE Seat Disc, Threaded |
|||||
UPC Code | N/A 039923374615 | N/A 039923374639 | N/A 039923309990 | N/A 039923310002 | N/A 039923310019 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Seat Material | N/A PTFE | |||||||||
Description | N/A T413Y-LF 1/4 THD 200 CWP CHK PTFE DISC | N/A T413Y-LF 3/8 THD 200 CWP CHK PTFE DISC | N/A T413Y-LF 1/2 THD 200 CWP CHK PTFE DISC | N/A T413Y-LF 3/4 THD 200 CWP CHK PTFE DISC | N/A T413Y-LF 1 THD 200 CWP CHECK PTFE DISC | |||||
*eClass Classification | N/A Swing Lead-Free* Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.508 lb | N/A 0.478 lb | N/A 0.525 lb | N/A 0.9 lb | N/A 1.46 lb | |||||
|