
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-480 - Check Valve - Ring Check®, Bronze, Resilient Disc, Thread Ends
Check Valves
The NIBCO® Ring Check® valve has threaded end connections for ease of installation. This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
Items |
![]() NL93085 T-480 - Check Valve - Ring Check®, Bronze, Resilient Disc, Thread Ends |
![]() NL93086 T-480 - Check Valve - Ring Check®, Bronze, Resilient Disc, Thread Ends |
![]() NL93088 T-480 - Check Valve - Ring Check®, Bronze, Resilient Disc, Thread Ends |
![]() NL9308A T-480 - Check Valve - Ring Check®, Bronze, Resilient Disc, Thread Ends |
![]() NL9308B T-480 - Check Valve - Ring Check®, Bronze, Resilient Disc, Thread Ends |
|||||
UPC Code | N/A 039923638229 | N/A 039923638236 | N/A 039923638243 | N/A 039923638250 | N/A 039923638267 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A 3.7 | N/A 6.86 | N/A 16.3 | N/A 30 | N/A 49 | |||||
Description | N/A T480 3/8 THREADED RING CHECK VALVE BRNZ | N/A T480 1/2 THREADED RING CHECK VALVE BRNZ | N/A T480 3/4 THREADED RING CHECK VALVE BRNZ | N/A T480 1 THREADED RING CHECK VALVE BRONZE | N/A T480 1-1/4 THREADED RING CHECK VALVE BRZ | |||||
eClass Classification | N/A Inline Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.413 lb | N/A 0.362 lb | N/A 0.477 lb | N/A 0.762 lb | N/A 1.126 lb | |||||
|