
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-413-W - Check Valve - Bronze, Class 125, Buna-N Seat Disc
Check Valves
The bronze check valve features solder end connections for ease of installation. It features a screw-in bonnet for accessibility to repair or replace parts. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ75004 S-413-W - Check Valve - Bronze, Class 125, Buna-N Seat Disc |
![]() NJ75005 S-413-W - Check Valve - Bronze, Class 125, Buna-N Seat Disc |
![]() NJ75006 S-413-W - Check Valve - Bronze, Class 125, Buna-N Seat Disc |
![]() NJ75008 S-413-W - Check Valve - Bronze, Class 125, Buna-N Seat Disc |
![]() NJ7500A S-413-W - Check Valve - Bronze, Class 125, Buna-N Seat Disc |
|||||
UPC Code | N/A 039923634085 | N/A 039923634092 | N/A 039923634108 | N/A 039923634115 | N/A 039923634122 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A 1.3 | N/A 2.5 | N/A 4.8 | N/A 14.3 | N/A 24 | |||||
Description | N/A S413W 1/4 CXC 125# CHECK BUNA DISC | N/A S413W 3/8 CXC 125# CHECK BUNA DISC | N/A S413W 1/2 CXC 125# CHECK BUNA DISC | N/A S413W 3/4 CXC 125# CHECK BUNA DISC | N/A S413W 1 CXC 125# CHECK BUNA DISC | |||||
eClass Classification | N/A Swing Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.44 lb | N/A 0.410 lb | N/A 0.46 lb | N/A 0.729 lb | N/A 1.177 lb | |||||
|