
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PF480-Y - Ring Check® In-line Lift Check Valve - Bronze, 200 PSI
Check Valves
The NIBCO® Ring Check® valve is designed with an in-line, spring assisted self-closing disc. The two-piece valve features a stainless steel stem and resilient PTFE disc. The valve is recommended for domestic hot and cold water, HVAC (condensers, chilled water, hot water heating). The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() NF7Q006 PF480-Y - Ring Check® In-line Lift Check Valve - Bronze, 200 PSI |
![]() NF7Q008 PF480-Y - Ring Check® In-line Lift Check Valve - Bronze, 200 PSI |
![]() NF7Q00A PF480-Y - Ring Check® In-line Lift Check Valve - Bronze, 200 PSI |
![]() NF7Q00B PF480-Y - Ring Check® In-line Lift Check Valve - Bronze, 200 PSI |
![]() NF7Q00C PF480-Y - Ring Check® In-line Lift Check Valve - Bronze, 200 PSI |
|||||
UPC Code | N/A 039923242211 | N/A 039923242228 | N/A 039923242235 | N/A 039923242242 | N/A 039923242259 | |||||
Type | N/A Check Valve | |||||||||
Connection Type | N/A Press | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Description | N/A PF480Y 1/2 INLINE CV W/FEMALE PRESS ENDS | N/A PF480Y 3/4 INLINE CV W/FEMALE PRESS ENDS | N/A PF480Y 1 INLINE CV W/FEMALE PRESS ENDS | N/A PF480Y 1 1/4 INLINE CV W/FEMALE PRESS END | N/A PF480Y 1 1/2 INLINE CV W/FEMALE PRESS END | |||||
eClass Classification | N/A Press Check Valves | |||||||||
Weight | N/A 0.517 lb | N/A 0.75 lb | N/A 1.178 lb | N/A 1.722 lb | N/A 2.485 lb | |||||
|