
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-453-B - Check Valve - Bronze, Class 200 Threaded
Check Valves
The NIBCO® bronze check valve features threaded end connections for ease of installation. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL83004 T-453-B - Check Valve - Bronze, Class 200 Threaded |
![]() NL83005 T-453-B - Check Valve - Bronze, Class 200 Threaded |
![]() NL83006 T-453-B - Check Valve - Bronze, Class 200 Threaded |
![]() NL83008 T-453-B - Check Valve - Bronze, Class 200 Threaded |
![]() NL8300A T-453-B - Check Valve - Bronze, Class 200 Threaded |
|||||
UPC Code | N/A 039923637079 | N/A 039923637086 | N/A 039923637093 | N/A 039923637109 | N/A 039923637116 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A | |||||||||
Description | N/A T453B 1/4 THD 200# CHECK BRZ SEAT | N/A T453B 3/8 THD 200# CHECK BRZ SEAT | N/A T453B 1/2 THD 200# CHECK BRZ SEAT | N/A T453B 3/4 THD 200# CHECK BRZ SEAT | N/A T453B 1 THD 200# CHECK BRZ SEAT | |||||
eClass Classification | N/A Swing Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.533 lb | N/A 0.538 lb | N/A 0.595 lb | N/A 0.987 lb | N/A 1.563 lb | |||||
|