
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-433-B - Check Valve - Bronze, Bronze Disc, Solder Ends
Check Valves
The NIBCO® bronze check valve features solder end connections for ease of installation. Swing check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ7J004 S-433-B - Check Valve - Bronze, Bronze Disc, Solder Ends |
![]() NJ7J005 S-433-B - Check Valve - Bronze, Bronze Disc, Solder Ends |
![]() NJ7J006 S-433-B - Check Valve - Bronze, Bronze Disc, Solder Ends |
![]() NJ7J008 S-433-B - Check Valve - Bronze, Bronze Disc, Solder Ends |
![]() NJ7J00A S-433-B - Check Valve - Bronze, Bronze Disc, Solder Ends |
|||||
UPC Code | N/A 039923635365 | N/A 039923635372 | N/A 039923635389 | N/A 039923635396 | N/A 039923635402 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A 1.3 | N/A 2.5 | N/A 4.8 | N/A 14.3 | N/A 24 | |||||
Description | N/A S433B 1/4 CXC 150# CHECK BRZ DISC | N/A S433B 3/8 CXC 150# CHECK BRZ DISC | N/A S433B 1/2 CXC 150# CHECK BRZ DISC | N/A S433B 3/4 CXC 150# CHECK BRZ DISC | N/A S433B 1 CXC 150# CHECK BRZ DISC | |||||
eClass Classification | N/A Swing Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
|