
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-413-Y - Check Valve - Bronze, PTFE Seat Disc, Threaded Ends
Check Valves
The NIBCO® check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL74004 T-413-Y - Check Valve - Bronze, PTFE Seat Disc, Threaded Ends |
![]() NL74005 T-413-Y - Check Valve - Bronze, PTFE Seat Disc, Threaded Ends |
![]() NL74006 T-413-Y - Check Valve - Bronze, PTFE Seat Disc, Threaded Ends |
![]() NL74008 T-413-Y - Check Valve - Bronze, PTFE Seat Disc, Threaded Ends |
![]() NL7400A T-413-Y - Check Valve - Bronze, PTFE Seat Disc, Threaded Ends |
|||||
UPC Code | N/A 039923634733 | N/A 039923634740 | N/A 039923634757 | N/A 039923634764 | N/A 039923634771 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A | |||||||||
Description | N/A T413Y 1/4 THD 125# CHECK PTFE DISC | N/A T413Y 3/8 THD 125# CHECK PTFE DISC | N/A T413Y 1/2 THD 125# CHECK PTFE DISC | N/A T413Y 3/4 THD 125# CHECK PTFE DISC | N/A T413Y 1 THD 125# CHECK PTFE DISC | |||||
eClass Classification | N/A Swing Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.508 lb | N/A 0.478 lb | N/A 0.553 lb | N/A 0.884 lb | N/A 1.479 lb | |||||
|