
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-473-Y - Check Valve - Bronze, Class 300 Threaded, PTFE Disc
Check Valves
The NIBCO® bronze check valve features threaded end connections for ease of installation. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL92004 T-473-Y - Check Valve - Bronze, Class 300 Threaded, PTFE Disc |
![]() NL92005 T-473-Y - Check Valve - Bronze, Class 300 Threaded, PTFE Disc |
![]() NL92006 T-473-Y - Check Valve - Bronze, Class 300 Threaded, PTFE Disc |
![]() NL92008 T-473-Y - Check Valve - Bronze, Class 300 Threaded, PTFE Disc |
![]() NL9200A T-473-Y - Check Valve - Bronze, Class 300 Threaded, PTFE Disc |
|||||
UPC Code | N/A 039923637840 | N/A 039923637857 | N/A 039923637864 | N/A 039923637871 | N/A 039923637888 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A | |||||||||
Description | N/A T473Y 1/4 THD 300# CHECK PTFE SEAT | N/A T473Y 3/8 THD 300# CHECK PTFE SEAT | N/A T473Y 1/2 THD 300# CHECK PTFE SEAT | N/A T473Y 3/4 THD 300# CHECK PTFE SEAT | N/A T473Y 1 THD 300# CHECK PTFE SEAT | |||||
eClass Classification | N/A Swing Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.571 lb | N/A 0.576 lb | N/A 0.691 lb | N/A 1.016 lb | N/A 1.667 lb | |||||
|