
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
N200135 - Butterfly Valve - Cast Iron, International, Wafer Type
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure
Items |
![]() NLJ100D N200135 - Butterfly Valve - Cast Iron, International, Wafer Type |
![]() NLJ100E N200135 - Butterfly Valve - Cast Iron, International, Wafer Type |
![]() NLJ100F N200135 - Butterfly Valve - Cast Iron, International, Wafer Type |
![]() NLJ100H N200135 - Butterfly Valve - Cast Iron, International, Wafer Type |
![]() NLJ110H N200135 - Butterfly Valve - Cast Iron, International, Wafer Type |
|||||
UPC Code | N/A 039923772749 | N/A 039923772756 | N/A 039923772763 | N/A 039923772770 | N/A 039923772671 | |||||
Type | N/A Butterfly Valve | |||||||||
Connection Type | N/A W -- Wafer | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 4 | |||||
Seat Material | N/A EPDM Rubber | |||||||||
Valve Operator | N/A Lever-Lock Handle | N/A Lever-Lock Handle | N/A Lever-Lock Handle | N/A Lever-Lock Handle | N/A Gear Operator | |||||
Description | N/A N200135LH 2 WAFER/EPDM/AL BRZ BFV W/LH | N/A N200135LH 2-1/2 WAFER/EPDM/AL BRZ BFV/LH | N/A N200135LH 3 WAFER/EPDM/AL BRZ BFV W/LH | N/A N200135LH 4" WAFER/EPDM/AL BRZ BFV W/LH | N/A N200135GO 4 WAFER/EPDM/AL BRZ BFV W/GO | |||||
eClass Classification | N/A Cast Iron Butterfly Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 7.48 lb | N/A 9.02 lb | N/A 7.90 lb | N/A 10.800 lb | N/A 22.26 lb | |||||
|