
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-3510 - Butterfly Valve - Ductile Iron, Sprinkler System, UL Listed
Butterfly Valves
The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The unique EPDM molded-in seat liner with ductile iron disc provides bubble-tight shutoff at rated pressure. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NLG800D LD-3510 - Butterfly Valve - Ductile Iron, Sprinkler System, UL Listed |
![]() NLG800E LD-3510 - Butterfly Valve - Ductile Iron, Sprinkler System, UL Listed |
![]() NLG800F LD-3510 - Butterfly Valve - Ductile Iron, Sprinkler System, UL Listed |
![]() NLG800H LD-3510 - Butterfly Valve - Ductile Iron, Sprinkler System, UL Listed |
![]() NLG800J LD-3510 - Butterfly Valve - Ductile Iron, Sprinkler System, UL Listed |
|||||
UPC Code | N/A 039923731555 | N/A 039923731562 | N/A 039923731579 | N/A 039923731586 | N/A 039923731593 | |||||
Type | N/A Butterfly Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Connection Type | N/A L - Lug | |||||||||
Material | N/A Ductile Iron | |||||||||
Stem Material | N/A | |||||||||
Valve Operator Material | N/A | |||||||||
Valve Operator | N/A Gear Operator without Switches | |||||||||
Description | N/A LD35104 2 UL/FM BFV W/GO W/O SWITCH | N/A LD35104 2-1/2 UL/FM BFV W/GO W/O SWITCH | N/A LD35104 3 UL/FM BFV W/GO W/O SWITCH | N/A LD35104 4 UL/FM BFV W/GO W/O SWITCH | N/A LD35104 5 UL/FM BFV W/GO | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 22.598 lb | N/A 24.864 lb | N/A 25.349 lb | N/A 31.090 lb | N/A 37.025 lb | |||||
|