CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    LD-1110 - Butterfly Valve - Ductile Iron, Buna-N Seat, Nickel-Plated Disc
    Butterfly Valves
        
    
        
            The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with ductile iron, electro nickel plated disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NLGL70T LD-1110 - Butterfly Valve - Ductile Iron, Buna-N Seat, Nickel-Plated Disc  | 
                        
                                
                                                             NLGL75T LD-1110 - Butterfly Valve - Ductile Iron, Buna-N Seat, Nickel-Plated Disc  | 
                        
                                
                                                             NLGL70U LD-1110 - Butterfly Valve - Ductile Iron, Buna-N Seat, Nickel-Plated Disc  | 
                        
                                
                                                             NLGL75U LD-1110 - Butterfly Valve - Ductile Iron, Buna-N Seat, Nickel-Plated Disc  | 
                        
                                
                                                             NLGL70V LD-1110 - Butterfly Valve - Ductile Iron, Buna-N Seat, Nickel-Plated Disc  | 
                |||||
| UPC Code | N/A 039923780508 | N/A 039923780560 | N/A 039923780515 | N/A 039923780577 | N/A 039923780522 | |||||
| Connection Type | N/A L - Lug | |||||||||
| Valve Size | N/A 14 | N/A 14 | N/A 16 | N/A 16 | N/A 18 | |||||
| Material | N/A Metal - NIBCO - Iron - Ductile | N/A DI Ductile Iron | N/A Metal - NIBCO - Iron - Ductile | N/A DI Ductile Iron | N/A Metal - NIBCO - Iron - Ductile | |||||
| Valve Operator | N/A Bare Stem / Bare Shaft | N/A Gear Operator | N/A Bare Stem / Bare Shaft | N/A Gear Operator | N/A Bare Stem / Bare Shaft | |||||
| Description | N/A LD11100 14 LUG/BUNA/DI DISC/BARE STEM | N/A LD11105 14 LUG/BUNA/DI DISC W/GEAR OP | N/A LD11100 16 LUG/BUNA/DI DISC/BARE STEM | N/A LD11105 16 LUG/BUNA/DI DISC W/GEAR OP | N/A LD11100 18 LUG/BUNA/DI DISC/BARE STEM | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 121 lb | N/A 154 lb | N/A 211 lb | N/A 281 lb | N/A 270.000 lb | |||||
| 
                         | 
                ||||||||||
