
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
N200248 - Butterfly Valve - Cast Iron, Lug Style, Nylon Bonded Ductile Iron Disc
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with Nylon bonded ductile iron disc is recommended for most water applications, has good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure
Items |
![]() NLJ392D N200248 - Butterfly Valve - Cast Iron, Lug Style, Nylon Bonded Ductile Iron Disc |
![]() NLJ392E N200248 - Butterfly Valve - Cast Iron, Lug Style, Nylon Bonded Ductile Iron Disc |
![]() NLJ392F N200248 - Butterfly Valve - Cast Iron, Lug Style, Nylon Bonded Ductile Iron Disc |
![]() NLJ392H N200248 - Butterfly Valve - Cast Iron, Lug Style, Nylon Bonded Ductile Iron Disc |
![]() NLJ392J N200248 - Butterfly Valve - Cast Iron, Lug Style, Nylon Bonded Ductile Iron Disc |
|||||
UPC Code | N/A 039923410894 | N/A 039923410931 | N/A 039923410979 | N/A 039923411013 | N/A 039923411051 | |||||
Type | N/A | |||||||||
Connection Type | N/A L - Lug | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Valve Operator | N/A Handle with Throttling Plate | |||||||||
Description | N/A N200248LH 2 LUG/BUN/NYL COAT DI DISC LH | N/A N200248LH 21/2 LG/BUN/NYL COT DI DIS LH | N/A N200248LH 3 LUG/BUN/NYL COAT DI DISC LH | N/A N200248LH 4 LUG/BUN/NYL COAT DI DISC LH | N/A N200248LH 5 LUG/BUN/NYL COAT DI DISC LH | |||||
Turns/Operation | N/A | |||||||||
Weight | N/A 5.700 lb | N/A 7.500 lb | N/A 8.400 lb | N/A 12.300 lb | N/A 17.20 lb | |||||
|