CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    WD-3510 - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed
    Butterfly Valves
        
    
        
            The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The unique EPDM molded-in seat liner with ductile iron disc provides bubble-tight shutoff at rated pressure. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NLH800D WD-3510 - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed  | 
                        
                                
                                                             NLH800E WD-3510 - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed  | 
                        
                                
                                                             NLH800F WD-3510 - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed  | 
                        
                                
                                                             NLH800H WD-3510 - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed  | 
                        
                                
                                                             NLH800J WD-3510 - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed  | 
                |||||
| UPC Code | N/A 039923731852 | N/A 039923731869 | N/A 039923731876 | N/A 039923731883 | N/A 039923731890 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Connection Type | N/A W -- Wafer | |||||||||
| Material | N/A Ductile Iron | |||||||||
| Stem Material | N/A | |||||||||
| Valve Operator Material | N/A | |||||||||
| Disc Material | N/A Ductile Iron | |||||||||
| Liner Material | N/A | |||||||||
| Valve Operator | N/A Gear Operator without Switches | |||||||||
| Description | N/A WD35104 2 UL/FM BFV W/GO | N/A WD35104 2-1/2 UL/FM BFV W/GO | N/A WD35104 3 UL/FM BFV W/GO | N/A WD35104 4 UL/FM BFV W/GO | N/A WD35104 5 UL/FM BFV W/GO | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 21.198 lb | N/A 23.489 lb | N/A 24.099 lb | N/A 27.256 lb | N/A 31.150 lb | |||||
| 
                         | 
                ||||||||||
