
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-5022 - Butterfly Valve - Ductile Iron, Lug Type, 285 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique EPDM molded-in seat liner with stainless steel disc is recommended for the higher pressure requirements of systems today and chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NLG945M LD-5022 - Butterfly Valve - Ductile Iron, Lug Type, 285 PSI, Gear |
![]() NLG940M LD-5022 - Butterfly Valve - Ductile Iron, Lug Type, 285 PSI |
![]() NLG945N LD-5022 - Butterfly Valve - Ductile Iron, Lug Type, 285 PSI, Gear |
![]() NLG940N LD-5022 - Butterfly Valve - Ductile Iron, Lug Type, 285 PSI |
![]() NLG943D LD-5022 - Butterfly Valve - Ductile Iron, Lug Type, 285 PSI, Handle |
|||||
UPC Code | N/A 039923288011 | N/A 039923287939 | N/A 039923288028 | N/A 039923287946 | N/A 039923287809 | |||||
Type | N/A Butterfly Valve | |||||||||
Connection Type | N/A L - Lug | |||||||||
Stem Material | N/A Metal - NIBCO - Steel - Stainless | |||||||||
Valve Size | N/A 10 | N/A 10 | N/A 12 | N/A 12 | N/A 2 | |||||
Material | N/A DI Ductile Iron | N/A Ductile Iron | N/A DI Ductile Iron | N/A Ductile Iron | N/A Ductile Iron | |||||
Disc Material | N/A CF8M Stainless Steel | |||||||||
Liner Material | N/A | |||||||||
Valve Operator | N/A Gear Operator | N/A Bare Stem / Bare Shaft | N/A Gear Operator | N/A Bare Stem / Bare Shaft | N/A Lever-Lock Handle | |||||
Valve Operator Material | N/A | |||||||||
Description | N/A LD50225 10 LUG BFV GEAR OP DI 285 PSI | N/A LD50220 10 LUG BFV BARE STEM DI 285 PSI | N/A LD50225 12 LUG BFV GEAR OP DI 285 PSI | N/A LD50220 12 LUG BFV BARE STEM DI 285 PSI | N/A LD50223 2 LUG BFV L/LK HNDL DI 285 PSI | |||||
*eClass Classification | N/A Ductile Iron Butterfly Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 96.5 lb | N/A 66.647 lb | N/A 126.0 lb | N/A 96.464 lb | N/A 7.317 lb | |||||
|