CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    GD-4865-4N/8N - Butterfly Valve - Ductile Iron, Grooved, UL Listed
    Butterfly Valves
        
    
        
            The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The EPDM encapsulated ductile iron disc provides bubble-tight shutoff at rated pressure. With the internal splined stem/disc drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                 NLK66LF GD-4865-4N/8N - Butterfly Valve - Ductile Iron, Grooved, UL Listed  | 
                        
                                
                                 NLK856K GD-4865-4N/8N - Butterfly Valve - Ductile Iron, Grooved, UL Listed  | 
                        
                                
                                 NLK856F GD-4865-4N/8N - Butterfly Valve - Ductile Iron, Grooved, UL Listed  | 
                        
                                
                                 NLK652E GD-4865-4N/8N - Butterfly Valve - Ductile Iron, Grooved, UL Listed  | 
                        
                                
                                 NLK652F GD-4865-4N/8N - Butterfly Valve - Ductile Iron, Grooved, UL Listed  | 
                |||||
| UPC Code | N/A 039923360113 | N/A 039923373281 | N/A 039923373274 | N/A 039923359988 | N/A 039923359995 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Valve Size | N/A 76 | N/A 165 | N/A 76 | N/A 2 1/2 | N/A 3 | |||||
| Connection Type | N/A G - Grooved | |||||||||
| Material | N/A Ductile Iron | |||||||||
| Stem Material | N/A | |||||||||
| Seal Material | N/A | |||||||||
| Valve Operator Material | N/A | |||||||||
| Disc Material | N/A Metal - NIBCO - Ductile Iron | N/A Metal - NIBCO - Ductile Iron | N/A Metal - NIBCO - Ductile Iron | N/A | N/A | |||||
| Liner Material | N/A | |||||||||
| Valve Operator | N/A Gear Opearator with Switches | N/A Gear Operator without Switches | N/A Gear Operator without Switches | N/A Gear Operator without Switches | N/A Gear Operator without Switches | |||||
| Description | N/A GD48658N 76MM GRV UL/FM BFV W/SW DI | N/A GD48654N 165MM GRV UL/FM 300 BFV W/O SW | N/A GD48654N 76MM GRV UL/FM 300 BFV W/O SW | N/A GD48654N 21/2 GRV UL/FM BFV W/O SWITCH | N/A GD48654N 3 GRV UL/FM BFV W/O SWITCH D I | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 5.200 kg11.300 lb | N/A 14.300 kg31.500 lb | N/A 5.200 kg11.300 lb | N/A 11.650 lb | N/A 13.000 lb | |||||
| 
                         | 
                ||||||||||