
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-2010 - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with ductile iron, electro nickel plated disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NLG760T LD-2010 - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat |
![]() NLG760U LD-2010 - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat |
![]() NLG760V LD-2010 - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat |
![]() NLG760W LD-2010 - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat |
![]() NLG760X LD-2010 - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat |
|||||
UPC Code | N/A 039923255785 | N/A 039923255792 | N/A 039923255808 | N/A 039923255815 | N/A 039923255822 | |||||
Connection Type | N/A L - Lug | |||||||||
Valve Size | N/A 14 | N/A 16 | N/A 18 | N/A 20 | N/A 24 | |||||
Material | N/A Metal - NIBCO - Iron - Ductile | |||||||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Description | N/A LD20100 14 200PSI/EPDM/DI DISC/BS | N/A LD20100 16 200PSI/EPDM/DI DISC/BS | N/A LD20100 18 200PSI/EPDM/DI DISC/BS | N/A LD20100 20 200PSI/EPDM/DI DISC/BS | N/A LD20100 24 200PSI/EPDM/DI DISC/BS | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 121 lb | N/A 211 lb | N/A 270.000 lb | N/A 444 lb | N/A 594 lb | |||||
|